Bi-Directional Amplifiers
Digital Class A/B BDA FIPLEX BY HONEYWELL 700/800 MHz, 5W
Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available. From software define configuration to innovative features that ensure mission-critical success, FLEX Series BDAs meet the requirements of both AHJs and Systems Integrators.
Features & Benefits:- Supports Public Safety 700 & 800 MHz
- FirstNet™ Band 14 available
- Channel Selective, software programmable or adjustable bandwidths
- Fully digital signal boosters, FPGA-based
- US and Canada 700MHz band compatible, software adjustable
- Auto-diagnostic
- Uplink and downlink squelch, per channel and per time slot on channel
- selective mode
- User adjustable gain control, UL and DL independent, per band, per
- channel and per time slot on channel selective mode
- Automatic gain control per band, per channel, per time slot
- Oscillation detection with alarm and auto-shutdown
- Antenna Isolation measurement feature
- Antenna Isolation alarm
- Built-in input and output spectrum analyzer
- Weatherproof enclosure, NEMA4
- NFPA compliant with dry contact alarms
- 3-year Warranty
- FCC (Federal Communications Commission-US)
- IC Approved
- IFC 2015, 2018, 2021 Edition Standards
- ISO 9001 Compliant
- NFPA 72 2013 Edition, NFPA 1221 2016 2019 Edition
- RoHS Compliant
- UL2524 2nd Edition Listing with SGS, Nationally Recognized Testing
- Laboratory (NRTL) approved by OSHA for UL2524.SGS-C US
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER