/content/hbtbt/ae/en/search-results.html

    Handsets & Telephones

    FirstCommand Fire Fighter Telephone

    Discontinued

    Notifier’s FirstCommand NFC-FFT is a Fire Fighter telephone system that provides secure and reliable communications for firefighters. This standalone system is capable of providing annunciation and control for local and remote telephone handsets.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Notifier’s FirstCommand NFC-FFT is a Fire Fighter telephone system that provides secure and reliable communications for firefighters. This standalone system is capable of providing annunciation and control for local and remote telephone handsets. It includes a built in display and keypad that provide an indication of phone activation as well as corresponding trouble conditions.

    Features & Benefits:
    • Supports up to 24 N-FPJ phone jacks
    • Built-in Auto-program
    • Telephone circuit supervised with 4.7KO
    • Full System status LED display
    • Onboard SLC circuit can be wired for class A (Style 6 or Style 7) or class B (Style 4) configuration
    • Full system status LED display
    • Supports Multi-Phone Jack Audio Circuit supervision
    • Certified for seismic applications
    • Onboard Form-C system trouble relay
    • Allows simultaneous operation of up to 10 Fire Fighter remote handsets
    Certifications:
    • CBC 2007 (Seismic)
    • CSFM: 6912-0028:0268
    • FDNY: COA #6163
    • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000 (Seismic)
    • UL 864
    • UL Listed: S635
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER