Power Amplifiers
Free Space IZA 2120-HZ Integrated Zone Amplifier
Bose® Free Space® IZA 2120-HZ Integrated Zone Amplifier works with FreeSpace loudspeakers to deliver an audibly more powerful sound experience.
Bose Free Space IZA 2120-HZ integrated zone amplifier elevates the audio experience when using Free Space loudspeakers. Optimized for commercial applications, Free Space IZA amplifiers feature selectable loudspeaker EQ to enrich audio quality, Optic-voice paging for clear speech intelligibility while providing seamless transitions and dynamic EQ that ensures full and balanced music at any volume level.
Features & Benefits:- True two-zone capability
- Optic-voice paging
- Dynamic EQ
- Independent Loudspeaker EQ per output
- Dual remotes
- Reliable 2 x 120 W Class-D amplification
- Intuitive feature setup
- Auto-Standby feature
- Simplified front panel interface
- Remote muting
- CE
- UL/CSA 60065
- UL/CSA 62368-1
- CB
- FCC Part 15B Class A
- EN55103-1 (1997)
- EN55103-2 (1996)