/content/hbtbt/ae/en/search-results.html

    Batteries

    Central Battery System

    The CBS central power supply systems are advanced, reliable and user-friendly central battery system.

    Overview

    The CBS central power supply systems are advanced, reliable and user-friendly central battery system. A CBS unit is equipped with a controller to supervise the operation and status of the entire system, and to register all events according to the requirements specified in PN-EN 50172. A wide range of luminaire control options enables easy modification of functions as and when required by the user. The operating mode of a luminaire is set at the controller or via SMART VISIO software application and in either case the required mode can be configured at any time. A built-in timer can also be used to activate, for example, the night time mode of a luminaire.

    Features & Benefits:
    • Modular design for quick assembly
    • Freely-programmable operating modes for each circuit (circuit monitoring)
    • Freely-programmable operating mode for each luminaire, irrespective of the circuit settings
    • Monitoring of each luminaire and circuits
    • Possibility to adapt the system to the layout of fire zones
    • Possibility to assign a text description to each luminaire, circuit and control modes
    • Four fully-programmable function keys
    • Temperature and voltage monitoring of single accumulator
    Certifications:
    • PN-EN 50171
    • PN-EN 50172
    • VDE 0108