/content/hbtbt/ae/en/search-results.html

    Panel Adapters

    Addressable Node Expander - Multi Ring

    The ANX2-MR is a networking interface board used to expand the networking capabilities of the E3 Series® System

    Overview

    The ANX2-MR allows the E3 Series and S3 Series Networks to expand to two rings. Each ring contains up to 61 nodes, not including the ANX2-MR. By bridging the two networks together, each of the E3 and S3 network node counts are increased to 122 nodes. The multi-ring network expansion can activate outputs on any node on the bridged networks including the Control-by-Event functions originating from a connected network (See Figure 1-Shared Ring Capability). Audio paging and voice messages are also transferred over the two networks through the ANX2-MR.

    Features & Benefits:
    • Expands the E3 and S3 Networks to two rings, containing 122 nodes allowing a multi-ring network expansion
    • > Provides expanded data exchanges between the E3 network and the FocalPoint Graphic Workstation
    • >Includes high-speed configuration downloading through the ANX2-MR Ethernet port
    • > Installed in the standard E3 Series cabinet enclosures
    • > Bridges two of either the E3 Series or S3 Series Networks to activate outputs on any node on bridged networks
    • Offers shared ring capability FocalPoint Features:
    • >Displays device descriptions for points on events only
    • > Shows a single icon per SLC device
    • > Provides up to 512 Virtual Points for programmable control and status monitoring within FocalPoint for: System control switch (Enable/Disable, Bypass)
    • > Voice evacuation speaker circuit control switch
    • > Auxiliary control circuit switch
    • > Provides Ethernet connectivity to allow a high speed
    • > Includes additional point information to the end user.supervised connection to the FocalPoint Gateway
    • > Allows the user to send the following commands over the E3 Network
    • - Acknowledge
    • - Enable/Disable
    • - Reset
    • - Silence
    • • Shows the current status on the E3 and S3 networks
    • • Sends the time to the E3 and S3 networks
    Certifications:
    • Complies with UL® Standard 864 (10th Edition)