/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ES-1000X 954-PT Addressable Fire Alarm Control Panel

    Discontinued

    The ES-1000X addressable fire alarm control panel (FACP) supports up to 954 addressable devices with built-in dual-path communicator (POTS and IP) for larger and more complex installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Fire-Lite's ES-1000X is an intelligent, 954 point capacity addressable fire alarm control panel (FACP) with pre-installed loop card. The ES-1000X supports up to 318 addressable devices (159 detectors and 159 modules) per SLC with maximum of three loops. The ES-1000X features built-in dual path (POTS and IP) communications, programmable buttons and support for combined fire and CO detection. The ES-1000X is a direct replacement for the MS-9600UDLS.

    Features & Benefits: 

    Hardware Features:

    • Supports up to 954 devices for larger and more complex installations
    • Single SLC that provides support for up to 318 addressable devices (159 detectors and 159 modules) per SLC with maximum 3 loops.
    • Built-in dual-path communicator (POTS and IP)
    • Optional CLSS or GSM Central Station Communicators
    • Upload/download panel programming database and flash firmware with USB thumb drive
    • Support for addressable multi-criteria fire and CO detector
    • Four programmable function keys
    • Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
    • Four independently programmable, built-in, Class A or Class B NAC circuits
    • Trouble indication for SLC devices not programmed
    • Optional SLC-3LS 318-PT expander module. Maximum 2 per panel.
    • Integrated SWIFT display driver and annunciator built-in to panel
    • Increased number of software zones (256 zones)
    • Notification appliance circuits have built-in sync for the industry’s leading manufacturers including System Sensor®, Wheelock®, and Gentex®

    Hardware Benefits:

    • Saves time with 4 programmable buttons to automate routine tasks and allow for firmware upgrades and panel programming via a USB drive
    • Increases reliability and peace of mind with built-in communications
    • Saves money on SWIFT wireless installations over previous Fire-Lite panels with a built-in wireless display driver and annunciator

    Certifications:

    • UL, CSFM, FDNY
    Specifications

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Addressable
    • Conventional / Addressable
      • Addressable

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Addressable
    • Conventional / Addressable
      • Addressable
    • Brand : Fire-Lite
    • Product Type : Addressable
    • Conventional / Addressable : Addressable