Fire Alarm Control Panels
FireWarden-50 Control Panel
Small and medium applications previously served by conventional systems are now migrating to addressable solutions. NOTIFIER’s FireWarden-50 can meet these application needs with advanced, addressable intelligence in a right-sized panel.
The FireWarden-50 (NFW-50, NFW-50R) is a UL listed addressable fire alarm control panel designed for smaller buildings requiring a minimal amount of initiating and notification devices. With an extensive list of powerful features, the FireWarden-50 programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.
Features & Benefits:- Supports up to 50 addressable devices
- Integrated Digital Alarm Communicator Transmitter, Optional IP or GSM Communicator
- Auto-program (learn mode) reduces installation time. Reports two devices set to the same address
- UL: S635
- FM approved
- CSFM: 7165-0028:239
- MEA: 442-06-E Vol. 2
Others
- Product Type
- Control Panel
- Firewarden
- Brand
- NOTIFIER
Others
- Product Type
- Control Panel
- Firewarden
- Brand
- NOTIFIER
- Product Type : Control Panel|Firewarden
- Brand : NOTIFIER
Others
Brochure
Data Sheet
Please Sign In to view part numbers available for purchase based on your account