/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    IFP-1100U ULTRA SERIES

    The IFP-1100U Series is an addressable fire alarm panel that features an expandable SLC circuit up to 1100 points, eight Flexput circuits, dual-line DACT, powerful software features, and networkability for up to 32 panels.

    Overview

    The IFP-1100U (red) and IFP-1100B (black) are the latest intelligent addressable FACPs (Fire Alarm Control Panels) from Honeywell’s Farenhyt™ line and are direct replacements for the IFP-1000 and IFP-2000 FACPs. The FACPs have one built-in SLC (signaling line circuit), which can support 159 System Sensor® IDP/SK detectors and 159 IDP/SK modules, or 127 Hochiki® SD protocol devices. Additional SLC loops can be added for a maximum of 1100 (IDP/SK) or 2032 (SD) points per panel.

    Features & Benefits:
    • Complies with UL 864 10th Edition and UL 2572 2nd Edition Standards
    • Expandable SLC loops to 1100 (IDP/SK) or 2032 (SD) point capacity
    • Eight Flexput circuits that can be setup for NAC outputs, auxiliary power, soundbase power, or conventional detector zone
    • Selectable strobe synchronization for Amseco®, System Sensor, Wheelock®, and Gentex® devices
    • Built-in DACT with IP and optional cellular reporting
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 999 software zones and 999 output groups for flexible design options
    • 23 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 63 SBUS devices
    • Four line LCD display with 40 characters per line
    • Four programmable function keys
    • Two programmable relays and one fixed trouble relay
    • Compatible with SWIFT® wireless devices
    • Convenient field-upgradeable firmware
    • Network support for up to 32 Farenhyt Series Black panels
    • Network card allows copper network connection with a multi-mode or single mode fiber connection
    • Real-time clock/calendar with automatic daylight savings control
    • History file with 1,000 event capacity
    • Available in a red cabinet
    • Surface mounting or flush mounting cabinet