/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    IFP-300U ULTRA SERIES

    The IFP-300U Ultra Series features an expandable SLC circuit totaling 318 points, eight Flexput® circuits, dual-line DACT, powerful software features, and networkability for up to 32 panels.

    Overview

    The IFP-300U (red) and IFP-300UB (black) are the latest intelligent addressable FACPs (Fire Alarm Control Panels) from Honeywell’s Farenhyt™ line and are direct replacements for the IFP-100 FACP. The IFP-300U has one SLC (signaling line circuit) loop for connecting addressable detectors, which can support 159 System Sensor® IDP/SK sensors and 159 IDP/SK modules or 127 Hochiki® SD devices per loop. Additional SLC loops can be added for a maximum of 318 (IDP/SK) or 254 (SD) points per panel.

    Features & Benefits:
    • Complies with UL 864 10th Edition • Expandable SLC loops to 318 (IDP/SK) or 254 (SD) addressable point capacity
    • Eight Flexput circuits (3 amps max) for NAC outputs or auxiliary power
    • Selectable strobe synchronization for Amseco®, System Sensor, Wheelock®, and Gentex® devices
    • 999 software zones and 999 output groups for flexible design options
    • Built-in dual phone line, digital alarm communicator/ transmitter (DACT) with IP and optional cellular technologies
    • Four line LCD display with 40 characters per line
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 13 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 24 SBUS devices
    • Two programmable relays and one fixed trouble relay
    • Convenient field-upgradeable firmware
    • Supports up to four SWIFT wireless gateways which can foster up to 49 wireless devices each
    • Network support for up to 32 sites
    • Network card allows copper network connection with a multi-mode or singlemode fiber connection
    • Programmable date setting for Daylight Savings Time
    • History file with 1,000 event capacity
    • Available in red or black cabinet
    • Can be surface or flush-mounted