/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Onyx Series CLSS Gateway Bundle

    Onyx Series CLSS Gateway Bundle enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud.

    Overview

    Onyx Series CLSS Gateway Bundle enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud. The gateway board can be connected with the CLSS Cloud, a configuration computer, a panel, a mobile device, and an external power supply. The CLSS Gateway is a key component for optimizing CLSS functionality. The CLSS Gateway can also be used as a Fire Alarm Communicator to central station when used with the optional cellular module and feature activation.

    Please visit https://fire.honeywell.com/ for all software subscriptions, licenses and one time feature activations.

     Features & Benefits: 

    • Onyx Series CLSS Bundle provides a connected offering of a Addressable Fire Alarm Control Panel and CLSS Gateway that enables:
    • Updates of a connected device system inventory from one or a network of panels
    • The CLSS gateway connects with the CLSS Cloud to be configured by computer, a panel, a mobile device, and even an external power supply.
    • The CLSS Gateway is also a Fire Alarm Communicator to central station when used with the optional cellular module and feature activation
    • Transmits data to the Connected Life Safety Services (CLSS) Cloud
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • ONYX

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • ONYX
    • Brand : NOTIFIER
    • Product Type : ONYX