/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Cube M Centralized LED

    Cube M Centralized LED’s are functional and robust marking luminaire in steel and plastic for indoor use. They fits perfectly in school/cinema buildings, shopping malls, warehouses, sports halls, terminal buildings etc.

    Overview

    Cube M Centralized LED’s are available in 21m, 34m and 56m of single and double sided comes with ALOG (addressable) module. The luminaire has surface-mounted wall mounting and single-sided pictogram. They are easy for installation and maintenance.

    Features & Benefits:
    • LED-based centralized marker light
    • Delivered as surface-mounted wall-mounted luminaire
    • ALOG (addressable) module included
    • IP 40 - dustproof luminaire
    • Single-sided / Double Sided pictogram with reading distance 21, 34, 56 meters
    • Easy installation and maintenance
    • Robust luminaire housing in steel
    Certifications:
    • EN 60598-1 Certified
    • EN 60598-2-22 Cerified.
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek