/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    D2xB1LD3 UL1971 Haz Loc Synchronized LED Light

    The haz loc D2xB1LD3 is an auto-synchronizing LED warning light / beacon tested to UL1971 for public mode fire alarm, ADA compliant, hearing-impaired applications. UL1971 effective candela rating of 82.1cd. NFPA 72 compliant 20ms pulse.

    Overview

    The haz loc D2xB1LD3 is an auto-synchronizing LED warning light / beacon tested to UL1971 for public mode fire alarm, ADA compliant, hearing impaired applications. UL1971 effective candela rating of 82.1cd. NFPA 72 compliant 20ms pulse.

    The D2x1BLD3 utilizes an array of super high power Cree® LED’s, orientated to optimize visibility in any direction. The 20ms pulse creates an intense flash comparative to a Xenon strobe. Multiple D2xB1LD3 units will auto-synchronize when powered from the same power source removing the need for any additional sync modules on the circuit. The D2xB1LD3 contains a supervisory diode and duplicated pluggable terminals that not only simplify installation but also enable a 4 wire connection. The unit is UL, cUL, ULC, ATEX and IECEx approved for hazardous area applications.

    Features & Benefits:
    • Public mode fire use UL1971 & CAN/ULC-S526
    • Private mode fire use UL1638
    • 82.1 eff. candela – UL1971 Public mode fire
    • 112.5 eff. candela – UL1638 Private mode fire
    • 252.0 eff. candela – UL1638 General signaling
    • Ultra low operating current of 153mA
    • In rush limiting circuit: 1.18A
    • Choice of four UL1971 tested flash rates: 1Hz, 1.3Hz, 1.5Hz & 2Hz
    • Marine grade aluminum enclosure
    • Ingress protection Type 4/4X/3R/13, IP66
    • High impact resistant Borosilicate glass lens
    • Duplicate, pluggable cable terminations, supervisory diode
    • Surface mounting via user installed lugs
    • Pendant mounting via 3/4"NPT conduit entry
    • Dual 1/2"NPT and M20 cable entries
    • Supplied with haz loc rated stopping plugs/adaptors
    • UL Marine approved
    Certifications:
    • UL/cUL File ref: E245313
    • IECEx certficate: IECEx ULD 14.0004X
    • ATEX certificate: DEMKO 14 ATEX 4786493904X