Emergency Lighting

GR-471 Emergency Luminaire

GR-470 Emergency Luminaires are non-maintained luminaries suitable for corridors

Overview

GR-470 Emergency Luminaires are used indoors in places where emergency luminaires are needed. Each device must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the device will light the illumination led automatically in emergency mode. When the mains power supply is restored the device turns to normal operation. It is suggested to check every 6 months the minimum autonomous duration by disconnecting the mains power supply. Count the time that the luminaire lights and in case of less time than the minimum autonomous duration the battery must be replaced

Certifications:
  • EN 60598-1
  • EN 60598-2-22
  • ΕΝ 55015
  • ΕΝ 61547
  • ΕΝ 61000-3-2
  • ΕΝ 61000-3-3
Name
Date
Size
No Resources documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list