/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Maxima Exit Sign Luminaire

    Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.

    Overview

    Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. Additional downlighting is provided by slots in the body. It is surface wall mounting and single faced exit sign luminaire. It has areas of use as public buildings, warehouses, schools, shops, dusty and damp industrial areas, etc. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.

    Features & Benefits:
    • LED-based centralized marker light
    • Delivered as surface-mounted wall-mounted luminaire
    • ALOG (addressable) module included
    • IP 54, dust and splash proof luminaire
    • Single-sided pictogram with reading distance 33 meters
    • Easy installation and maintenance
    • Luminaire housing in polycarbonate
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek