/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Ova-OmniLED Emergency light

    Discontinued

    Ova-OmniLED an elegant and functional emergency light for indoor use which comes with interchangeable lens for escape route or anti panic applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ova-OmniLED an elegant and functional guide light for indoor use which comes with interchangeable lens for centralized emergency light systems. The luminaire is delivered with interchangeable lenses so that the luminaire can be used in both anti-panic rooms and escape routes. Ova-OmniLED fits perfectly in, for example, office and cinema buildings, hotels, shopping centers, cafe/restaurant environments. Ova/OmniLED is designed for both new construction and rehabilitation of existing facilities.

    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3