This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Ova-OmniLED PRO Emergency light

    Discontinued

    Ova-OmniLED PRO an elegant and functional emergency light for indoor use in design buildings etc, comes with interchangeable lens for escape route or anti panic aplications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ova / OmniLED PRO round AP 138 is an elegant emergency light in standby mode, which is suitable for indoor installation. IT is delivered with interchangeable lenses and is therefore suitable for anti-panic rooms as well as for escape routes.

    Ova / OmniLED PRO round AP 138 fits perfectly, e.g. in offices, cinemas, hotels, shopping centers, cafes, restaurants, etc.

    Ova / OmniLED PRO round AP 138 is suitable for both new buildings and renovations of existing buildings. Also available as a recessed ceiling spot light (No. 138177).

    Ova / OmniLED PRO Rund 138 is equipped with the following interfaces:

    - potential free

    - DALI

    - Wireless

    Mounting types: ceiling mounting

    Features & Benefits:
    • LED emergency light in standby mode
    • Available as a self-testing self-contained luminaire
    • Selection of the autonomy of 1 hour, 3 hours and 8 hours via dip-switch
    • Addressable (optional) * - Also with module for potential-free, DALI or wireless
    • Equipped with two interchangeable lenses, for corridor and circular area lighting
    • Large light intensity - 1 hour = 300lm / 3 hours = 240lm / 8 hours = 110lm
    • Large mounting distances
    • Quick and easy installation and maintenance
    • Lifespan of the LED> 100,000 hours