/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Radiant Round Circular Beam Emergency Route Lighting

    The radiate beam of the EERR illuminates the escape and rescue route for ceiling heights up to 4m most effective at intersections of two corridors.

    Overview

    The radiate beam of the EERR illuminates the escape and rescue route for ceiling heights up to 4m most effective at intersections of two corridors.

    Made of zinc-aluminium it fits unobtrusively on the ceiling. Besides normal recessed ceiling mounting it can also be mounted in conventional fire protection boxes. The status LED integrated within the lens does not interrupt the harmony of the decent housing. Optimal light distribution and lighting of escape and rescue routes is achieved by use of cluster lenses and powerful ERT LED technology

    Features & Benefits:
    • Zinc die-cast, white
    • IP20
    • Ceiling or recessed mounting
    • -5° up to +40°C
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-22
    • DIN EN 1838