/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Series EL-GX Exit Sign Wall Mount Luminaire

    Discontinued

    Series EL-GX Slender Plastic LED Luminaires are available in three versions, EL-GXW is one of it, which is Recessed/mounted wall luminaire for single sided labelling.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Series EL-GX Slender Plastic LED Luminaires are available in three versions, EL-GXW is one of it, which is Recessed/mounted wall luminaire for single sided labelling.

    Features & Benefits:
    • Complete pictogram set as slide-in transparencies included
    • Viewing distance 30 m
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • DIN EN 7010
    • DIN EN 3864