/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Series EL-ILDS0 Escape Route Luminaire

    Series EL-IL Escape Route Luminaires are true all-rounder. Whether as single-battery luminaire or for connection to central battery systems. It is equipped for almost all requirements and always offers the right solution.

    Overview

    Series EL-IL Escape Route Luminaires are true all-rounder. Whether as single-battery luminaire or for connection to central battery systems. It is equipped for almost all requirements and always offers the right solution. As many as four different lenses for different light distribution are available and adapt perfectly to the respective possible mounting situation. All versions of IL are available for ceiling and panel mounting. The IL mounting luminaires consist of only 2 parts, in that the ceiling surface mounting body includes the power supply terminals. The actual luminaire can be installed without tools and is voltage free upon removal.

    S- Lens are the symmetrical spot lens ensures a uniform distribution of light in all directions even with ceilings of up to 16 m high. It has Optional accessories like Spacer plate for side cable entry for surface mounting, Square covers

    Features & Benefits:
    • More than 27 m distance between luminaires possible
    • Special lens available for high ceilings
    • Single battery version: Test button integrated into LED lens
    Certifications:
    • IP 20