/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Series EL-ILER0 Escape Route Luminaire

    Discontinued

    Series EL-IL Escape Route Luminaires are true all-rounder. Whether as single-battery luminaire or for connection to central battery systems. It is equipped for almost all requirements and always offers the right solution.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Series EL-IL Escape Route Luminaires are true all-rounder. Whether as single-battery luminaire or for connection to central battery systems. It is equipped for almost all requirements and always offers the right solution. As many as four different lenses for different light distribution are available and adapt perfectly to the respective possible mounting situation. All versions of IL are available for ceiling and panel mounting. The IL mounting luminaires consist of only 2 parts, in that the ceiling surface mounting body includes the power supply terminals. The actual luminaire can be installed without tools and is voltage free upon removal.

    R- Lens are the round radiating, illuminates the escape and rescue routes at ceiling heights up to 4 m particularly effectively at intersections of two corridors.

    Features & Benefits:
    • More than 27 m distance between luminaires possible
    • Special lens available for high ceilings
    • Single battery version: Test button integrated into LED lens
    Certifications:
    • IP 20