/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Stella LED Light Fixture

    Eltek’s Stella LED light fixtures are simple and discreet LED light fixtures for indoor use. The luminaire is delivered with two lenses, in addition to a separate lens for escape routes. It has high lumen yield and low energy consumption.

    Overview

    Eltek’s Stella LED light fixtures are simple and discreet LED light fixtures for indoor use. The luminaire is delivered with two lenses (anti-panic areas) for normal mounting height (3m) and large mounting height (7m), in addition to a separate lens for escape routes. Stella fits perfectly in, for example, office and cinema buildings, hotels, shopping centers, café / restaurant environments. It has long life of light source. It has high lumen yield and low energy consumption.

    Features & Benefits:
    • LED-based guide light
    • ALOG (addressable) module included
    • Recessed version in line with the ceiling
    • Long life of light source
    • High mounting height
    • High lumen yield and low energy consumption
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek