/content/hbtbt/ae/en/search-results.html

Fire Suppression Devices

25 Bar Capacity Seamless Cylinder With Switch–in-Gauge Unit

Honeywell provides HFC-227ea 25 Bar Capacity Seamless Cylinders With Switch–in-Gauge Units are used with HFC-227ea clean agent. It is also equipped with switch-in-gauge unit, design to monitor health of cylinder pressure.

Overview

Honeywell provides HFC-227ea 25 Bar Capacity Seamless Cylinders With Switch–in-Gauge Units are used with HFC-227ea clean agent. It is also equipped with switch-in-gauge unit, design to monitor health of cylinder pressure. This 2 in 1 unit offers unique facility whereas we can monitor cylinder pressure locally and healthiness of cylinder can be monitor remotely via using fire alarm panel interface unit or any other control panel.

Specifications

Others

  • Maximum Operating Pressure
    • 25 Bar
  • Includes
    • Switch-in-Gauge Unit foot
  • Brand
    • Honeywell
  • Product Type
    • Capacity Seamless Cylinder

Others

  • Maximum Operating Pressure
    • 25 Bar
  • Includes
    • Switch-in-Gauge Unit foot
  • Brand
    • Honeywell
  • Product Type
    • Capacity Seamless Cylinder
  • Maximum Operating Pressure : 25 Bar
  • Includes : Switch-in-Gauge Unit foot
  • Brand : Honeywell
  • Product Type : Capacity Seamless Cylinder