/content/hbtbt/ae/en/search-results.html

Fire Suppression Devices

ESC 250/252 Fire Suppression System

ESC 250/252 Fire Suppression Systems are steel pressure vessels designed to hold the agent under pressure until the agent is discharged

Overview

ESC 1000/1002 Fire Suppression Systems are a Pre-Engineered Automatic Electrical Cabinet Fire Suppression System kit with all important accessories. cylinder assembly is filled with 2.5lbs/1.13kgs of clean agent (FK-5-1-12) and pre-pressurized to 195/240 psi (13.5/16 Bar) ECS-252 provides a dual valve outlet as against ECS-250 which has a single valve outlet port with zero ozone depletion potential, extremely low global warming potential and short atmospheric lifetime, UL Listed FK-5-1-12 Fluid is the first chemical halon replacement to offer a viable, long-term, sustainable technology for special hazards fire protection. All containers are suitable for use at storage temperatures between 32°F to 130 °F

Specifications

Others

  • Maximum Operating Pressure
    • 195/240 pounds per square inch
  • Product Type
    • Fire Suppression System

Others

  • Maximum Operating Pressure
    • 195/240 pounds per square inch
  • Product Type
    • Fire Suppression System
  • Maximum Operating Pressure : 195/240 pounds per square inch
  • Product Type : Fire Suppression System
Product Number
Image
SKU
Description
alt
ECS-250
ESC 250252 Fire Suppression System, Steel, 1 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 1.13kgs
alt
ECS-252
ESC 250252 Fire Suppression System, Steel, 2 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 1.13kgs
Image
SKU
Description
alt
ECS-250
ESC 250252 Fire Suppression System, Steel, 1 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 1.13kgs
alt
ECS-252
ESC 250252 Fire Suppression System, Steel, 2 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 1.13kgs