/content/hbtbt/ae/en/search-results.html

Fire Suppression Devices

ESC 500/502 Fire Suppression System

ESC 500/502 Fire Suppression Systems cylinder assembly is filled with 5lbs/2.27kgs of clean agent FK-5-1-12 and pre-pressurized to 195/240 psi

Overview

ESC 500/502 Fire Suppression Systems are a Pre-Engineered Automatic Electrical Cabinet Fire Suppression System kit with all important accessories. ECS-502 provides a dual valve outlet as against ECS-500 which has a single valve outlet port with zero ozone depletion potential, extremely low global warming potential and short atmospheric lifetime, UL Listed FK-5-1-12 Fluid is the first chemical halon replacement to offer a viable, long-term, sustainable technology for special hazards fire protection. All agent cylinders are steel pressure vessels designed to hold the agent under pressure until the agent is discharged. All containers are suitable for use at storage temperatures between 32°F to 130 °F

Specifications

Others

  • Maximum Operating Pressure
    • 195/240 pounds per square inch
  • Brand
    • Honeywell
  • Product Type
    • Fire Suppression System
  • Includes
    • cylinder valve assembly foot

Others

  • Maximum Operating Pressure
    • 195/240 pounds per square inch
  • Brand
    • Honeywell
  • Product Type
    • Fire Suppression System
  • Includes
    • cylinder valve assembly foot
  • Maximum Operating Pressure : 195/240 pounds per square inch
  • Brand : Honeywell
  • Product Type : Fire Suppression System
  • Includes : cylinder valve assembly foot
Product Number
Image
SKU
Description
alt
ECS-500
ESC 500502 Fire Suppression System, Steel, 1 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 2.27kgs
alt
ECS-502
ESC 500502 Fire Suppression System, Steel, 2 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 2.27kgs
Image
SKU
Description
alt
ECS-500
ESC 500502 Fire Suppression System, Steel, 1 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 2.27kgs
alt
ECS-502
ESC 500502 Fire Suppression System, Steel, 2 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12, 2.27kgs