/content/hbtbt/ae/en/search-results.html

    Fire Suppression Devices

    FK1230 Fire Suppression Cylinder 25Bar

    FK 1230 (FK-5-1-12) systems reach extinguishing levels in 10 seconds or less, stopping ordinary combustible, electrical, and flammable liquid fires before they cause significant damage. That’s the fastest fire protection available, period.

    Overview

    FK 1230 (FK-5-1-12) systems reach extinguishing levels in 10 seconds or less, stopping ordinary combustible, electrical, and flammable liquid fires before they cause significant damage. That’s the fastest fire protection available, period. When fire is extinguished this quickly, it means less damage, lower repair costs, and an extra margin of safety for people. It also means less downtime and disruption of business

    Certifications:
    • NFPA Standard 2001
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    H2-25-120-000
    120 Ltr. (297 lb.) Seamless Cylinder With 2 Valve
    H2-25-120-000
    120 Ltr. (297 lb.) Seamless Cylinder With 2 Valve
    H2-25-140-000
    140 Ltr. (346 lb.) Seamless Cylinder With 2 Valve
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-h2-25-140-000
    H2-25-140-000
    140 Ltr. (346 lb.) Seamless Cylinder With 2 Valve
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-h2-25-140-000
    H2-25-34-000
    34 Ltr. (84 lb.) Seamless Cylinder With 1-12 Valve
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-h2-25-34-000
    H2-25-34-000
    34 Ltr. (84 lb.) Seamless Cylinder With 1-12 Valve
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-h2-25-34-000
    H2-25-80-000
    80 Ltr. (198 lb.) Seamless Cylinder With 2 Valve
    H2-25-80-000
    80 Ltr. (198 lb.) Seamless Cylinder With 2 Valve