/content/hbtbt/ae/en/search-results.html

    Fire Suppression Devices

    Nozzle- ISS

    Inert Suppression System

    Overview

    Nozzle for use in land based Inert systems.The nozzle is designed to control the flow using a single orifice with dimensions from Ø1mm to Ø36mm. The nozzle is designed to disperse the flow laterally (360°) and slightly away from the mounting surface (ceiling/wall). The nozzle orifice must be calculated specifically for each installation. Each nozzle must be calibrated and marked individually and permanently with the orifice diameter. An uncalibrated nozzle is delivered with a 3 mm orifice. A calibrated nozzle can be ordered with a -8 after the item no. .

    IMT-calculation or info on the needed orifice diameter must follow orders for -8 item nos.

    Features & Benefits:
    • Nozzle with 360 Degree available with ISO/NPT threading 
    Certifications:
    • UL & FM