/content/hbtbt/ae/en/search-results.html

Manual Call Points/Pull Stations

IQ8MCP compact IP66/67, small, red, with isolator glass pane

IQ8MCP compact IP66/67, small, red, with isolator glass pane

Overview

Waterproof MCP suitable for esserbus and powered loop connection, with soft address coding, alarm latch and alarm indicator. Without BUS communication, the detector operates as conventional MCP. Detector housing, surface mount housing and transparent cover are included.

The Waterproof Manual Call Point has been designed for use outdoors and in places where moisture can occur. Surface mount housing is provided with knock-out cable entries for M20 cable glands (option) for simplified installation.

Features & Benefits:
  • High IP protection class IP 66 / 67
  • Integrated loop isolator
  • Triple key function (test, open, reset)
  • Plug-in connection clamps
  • Detectors that are not ready for operation can be marked with the out of order label by reversing the enclosed glass pane
Specifications

Others

  • Material
    • Polycarbonate
  • Maximum Operating Humidity
    • <95 Percentage

Others

  • Material
    • Polycarbonate
  • Maximum Operating Humidity
    • <95 Percentage
  • Material : Polycarbonate
  • Maximum Operating Humidity : <95 Percentage
Others
Name
Description
File Size
Date
Size
804961 - 804963.F0 (IQ8 manual call point, complete) Declaration of Performance
application/pdf 1.56 MB
5/14/2023
1.56 MB
Name
Description
File Size
Date
Size
804961 - 804963.F0 (IQ8 manual call point, complete) Declaration of Performance
1.56 MB
5/14/2023
1.56 MB
Name
Description
File Size
Date
Size
804961 - 804963.F0 (IQ8 manual call point, complete) Declaration of Performance
1.56 MB
5/14/2023
Product Number
Image
SKU
Description
alt
804960
MCP Compact, Conventional MCP, 8-30V, DC, IP6667, Red, Glass Pane, -40to+70 C, 250g, 88mx88mx56.5m
alt
804961
IQ8MCP compact IP 66 67, small, red, with isolator glass pane
Image
SKU
Description
alt
804960
MCP Compact, Conventional MCP, 8-30V, DC, IP6667, Red, Glass Pane, -40to+70 C, 250g, 88mx88mx56.5m
alt
804961
IQ8MCP compact IP 66 67, small, red, with isolator glass pane