Manual Call Points/Pull Stations
KAC Waterproof Call Point
Waterproof Call Point by KAC is an IP67 sealed manual call point product. The WCP4A product version is supplied with a double pole changeover set of contacts.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The outdoor Waterproof Call Point by KAC is an IP67 sealed manual call point product. The enhanced environmental protection allows the unit to be installed in many external environments where water and dirt are likely to be present, making it a true waterproof and outdoor product. Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm threaded entries, accommodating all types of surface wiring installations.
Features & Benefits:- Unique ‘Plug & Play’ installation concept
- Total ‘Flex-Ability’ in the choice of operating element
- Anti-Tamper facility
- Enhanced aesthetics and compact design
- CPD Approval
- LPCB Certified
- IP67
- EN54-11 Compliant
Others
- Brand
- KAC
Others
- Brand
- KAC
- Brand : KAC