/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    MANUAL CALL POINT

    Discontinued

    ADDRESSABLE MANUAL CALL POINT

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The call point is an addressable break glass manual call point

    which has a simple rotary decade switch at the rear of the unit for

    addressing.

    A specialist test key may be inserted into the bottom of the unit

    to lower the glass and release the micro-switch and thus a full

    functional test is achieved.

    The HM-MCP-GLASS-AP Call Point is designed to provide a manual

    alarm interface to Morley IAS’s fire alarm control panel.

    Installation efficiency, compliance with the latest standards are at

    the heart of the call point range

    Features & Benefits:
    • Unique ‘Plug & Play’
    • installation concept
    • Analogue addressable communications
    • Fully compliant with EN54, Part 11
    • Integral LED Backward Compatibility
    Certifications:
    • EN54 , PART 11 - LPCB CERTIFIED
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS