/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    MS-7 Series Manual Fire Alarm Pull Station

    The MS-7 series is a family of addressable manual pull stations designed to be installed in the signaling line circuit (SLC) of a Gamewell-FCI addressable fire alarm control panel

    Overview

    The Gamewell-FCI, MS-7 Series manual fire alarm pull stations are available in a wide

    variety of configurations. The pull stations comply with the Americans with Disabilities

    Act (ADA) 5-lb. maximum pull force requirement. Operating instructions and Braille

    text are engraved in the handle. All pull stations include a key lock/reset which is keyed

    alike with the Gamewell-FCI fire alarm control panels and other manual fire alarm pull

    stations.

    Features & Benefits:
    • Addressable stations compatible with all Gamewell-FCI analog addressable fire alarm controls
    • Conventional stations suitable for use with any UL® Listed control panel
    • Both single and double action stations available
    • Tumbler lock for test and reset keyed alike with Gamewell-FCI controls
    • Surface or semi-flush mounting
    • Shock and vibration resistant
    • Stations (MS-7LOB) Listed for outdoor applications
    • Complies with ADA pull force requirements
    • *Note: Only the red LED is operative in panels that do not operate in Velocity® mode.
    Certifications:
    • UL: S2465
    • FM: 3023594
    • MEA FDNY: 67-02-E Vol. VII
    • CSFM:
    • 7160-1703:0119
    • 7160-1703:0170
    • 7160-1703:0109
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI