Manual Call Points/Pull Stations
Notifier Addressable Manual Call Point
The Notifier Addressable call point is a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP/GLASS is compatible with all Notifier intelligent panels
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Notifier Addressable call point is a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP/GLASS is compatible with all Notifier intelligent panels and will automatically operate in FlashScan™ mode. FlashScan™ is a patented High Speed Communication Protocol. The Manual Call Point F/MCP/GLASS is designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel. This connection allows for both alarm signal and normal LED operation.
Features & Benefits:- FlashScan patented High Speed Communication Protocol
- Alarm signal and LED operation
- Dual Color LED status
- Compatible with all Notifier intelligent panels
- UL