This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    SK Pull Station

    Discontinued

    SK Pull Stations are dual action pull station requiring two motions to active the station for use with Honeywell Silent Knight Series fire control pane

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SK Pull Stations are Extremely easy to operate, provide a fast and practical means of manually initiating a fire alarm signal. The FACP recognizes each manual pull station by its specific address saving precious seconds in determining the location of an alarm.

    _x000D_ Features & Benefits:
      _x000D_
    • Installer can open station without causing an alarm condition_x000D_
    • Key operated test and reset lock using lock plate actuator_x000D_
    • Key matches compatible FACP locks_x000D_
    • Shell, door, and handle molded from durable LEXAN®_x000D_
    • Reliable analog communications for trouble-free operation_x000D_
    • Braille text on station handle_x000D_
    • Rotary address switches for fast installation
    _x000D_Certifications:
      _x000D_
    • UL38_x000D_
    • CSFM_x000D_
    • MEA