/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    SWIFT W-BG12 Addressable Wireless Pull Station

    SWIFT® W-BG12 addressable wireless pull stations are dual-action, manual pull stations with a key-lock reset feature that provides one addressable alarm initiating input.

    Overview

    SWIFT® W-BG12 addressable wireless pull stations are dual-action, manual pull stations with a key-lock reset feature that provides one addressable alarm initiating input. These pull stations feature similar aesthetic design and durable construction characteristics as the wired counterpart to blend seamlessly throughout the environment. The device communicates to the fire alarm control panel (FACP) through the SWIFT mesh network and gateway, and is powered by four batteries offering a two year, UL Listed battery life.

    Features & Benefits:
    • Easy, fast, wireless installation
    • Participates in a Class A mesh network
    • Built-in tri-color LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm
    • Handle latches in down position and the word “ACTIVATED” appears to clearly indicate the station has been operated
    • Maintenance personnel can open station for inspection and address setting without causing an alarm condition
    • Standard “code wheel” for setting the SLC address
    • Meets ADAAG controls and operating mechanisms guidelines (Section 4.1.3[13])- meets ADA requirement for 5 lb. maximum activation force
    • Meets UL 38, standard for manually actuated signaling boxes
    • Made of durable polycarbonate material
    • Includes braille text on station handle
    Certifications:
    • UL Listed: S711
    • CSFM: 7150-0075:0503
    • FCC ID: AUBWFSPS
    • NYC Fire Dept: COA #6252, #6253, 6261
    • FM Approved
    Specifications

    Others

    • Brand
      • Fire-Lite

    Others

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list