/content/hbtbt/ae/en/search-results.html

    Panic Buttons

    Hold Up Detector

    Discontinued

    Elegant hold-up detector, optionally upgradable to housing cap with cover. The front-mounted cover prevents an accidental actuation. Hold-up alarm buttons are used to activate an alarm for robberies, etc. manually in an inconspicuous manner.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Hold-up alarm buttons are used to activate an alarm for robberies, etc. manually in an inconspicuous manner. The alarm signal at the hold-up and intruder alarm panel is triggered by pressing the button. Pressing the button causes the indicator paper (seal) to rupture, providing a lasting indication that an alarm was triggered. The button should be located so that the alarm can be set off inconspicuously. Elegant hold-up detector provided sophisticated mounting and connection technology, the detector is quickly installed.

    Features & Benefits:
    • Pulse triggering, thus alarm repetition possible
    • Cover contact for sabotage monitoring
    • Triggering identification by paper seal
    • Seal Paper insert
    • Housing cap with accidental contact guard available as an option
    • Surfaceand flush-mounting of the connecting cables possible
    Certifications:
    • VdS approval
    • EN 60529