/content/hbtbt/ae/en/search-results.html

    Communicators

    CLSS Pathway

    The Honeywell® CLSS Pathway is a differentiated communications platform with dual support for AT&T® and Verizon® and integrated features powered by the CLSS Cloud.

    Overview
    The CLSS Pathway combines dialer capture functionality with the powerful capabilities of Honeywell's CLSS Cloud. It represents the latest alarm communications technology for thefire industry. CLSS Pathway, an UL864 listed communicator allows data transfer from alarm systems at remote sites to any Central Monitoring Station and CLSS Cloud using LTE CATM1 network and LAN. This device provides a single site-to-cloud path ensuring all CLSS Cloud services use the same audited and monitored method to access the on-premise life safety system.
    Features & Benefits:
    Hardware Features:
    • Dual SIM supports AT&T or Verizon networks: If one network becomes unavailable, the communicator connects to the other network automatically for ultimate redundancy and reliability
    • LTE-CAT-M1 network is 5G-ready for deep signal penetration inside buildings
    • Meets UL864 requirements for Sole and Dual Path communications
    • Universal fire alarm control panel (FACP) compatibility with Dialer capture interface supporting Contact ID, SIA or 4x2 and direct power from 24-volt FACP
    • Option to power directly by a 24-volt DC fire alarm power supply or use optional CLSS Pathway Power Supply (HW-AV-ENC2-PS) for applications requiring a dedicated power source
    • Enclosure kit sold separately (HW-AV-ENC)
    • Regulatory Approvals & Listings: UL864 listing from UL & ETL, UL1610 listing from ETL, CSFM, FDNY, LAFD, FCC
    Software Features:
    • CLSS Central Station Alerting provides code required transmission of Fire Alarm Control Panel events to Central Monitoring Station
    • CLSS Site Manager provides a “bird’s eye” view of all your accounts and real-time information on event generation so you can diagnose before dispatch. Reduce unnecessary trips & improve your first-time fix rate.
    • CLSS Facility Manager provides your end users with event alerts via browser or mobile app and access to asset information across multiple sites.
    • CLSS Contextual Information for First Responders shares contextual alarm information from the fire panel with first responder applications
    • CLSS Compliance Manager allows you to deliver digital inspection reports before leaving your customer’s site
    Certifications:
    • UL Listed for UL864 Standard: S35608 Note: - Check for UL receiver compatibility with Central Station - For UL installations, the communicator must be installed within Honeywell HW-AVENC metal enclosure or Altronix BC300R metal enclosure
    •  ETL Listed for UL864 & UL1610 Standard: 5013005
    • FCC
    • CSFM: 7300-1637: 0511
    • FDNY: 2025-TMCOAP-005644-RENL
    • LAFD