/content/hbtbt/ae/en/search-results.html

    Communicators

    CLSS Pathway Power Supply

    The CLSS Pathway Power Supply is designed to power the CLSS Pathway communicator in fire alarm systems.It provides flexibility and reliability with support for applications requiring a dedicated power source.

    Overview

    The CLSS Pathway Power Supply provides regulated DC supply with integrated battery backup and fault monitoring. The unit complies with UL 864, UL2610, and other life safety standards. It includes a metal enclosure, integrated power supply, and mounting options for the CLSS Pathway. This supports mounting the CLSS Pathway and (1) 12V battery at 7 Ah, 8 Ah, or 8.5 Ah. Antenna included with the CLSS Pathway may be mounted on top and secured with the included metal bracket.

    Features & Benefits:
    • Output: 610mA @ 12 VDC - 15 VDC, Charging: 8.5Ah maximum
    • Mounting Options for CLSS Pathway (HW-AV-LTE-M-2 sold separately)
    • Bracket for standard 7Ah battery
    • Two form C normally-energized trouble relays - one for AC Trouble and Other for Battery Trouble, Charger Trouble, Communication path failures, and other general troubles
    • Configurable AC trouble report delay (0hrs, 1hr) via jumper position
    • Diagnostic LEDs visible from exterior
    • Double knockouts and removable door for ease of installation and wiring
    • Predrilled for Tamper switch installation
    • Includes Antenna retaining bracket
    Certifications:
    • ETL Listed for UL864 & UL2610 Standard: 5035283
    • FCC (For HW-AV-LTE-M mounted in HW-AV- ENC2-PS)