/content/hbtbt/ae/en/search-results.html

    Communicators

    EN54 CLSS Pathway

    The Honeywell® CLSS Pathway is a differentiatedcommunications platform with dual path, dualSIM supporting multiple carriers per country andintegrated features powered by the CLSS Cloud.

    Overview

    The CLSS Pathway combines support for any panel via digital inputs with the powerful

    capabilities of Honeywell’s CLSS Cloud. It represents the latest alarm communications

    technology for the industry. The EN54-21 listed CLSS Pathway allows data transmission by utilizing LTE

    CAT-M1 networks, serving as a bridge between the alarm system and the CLSS Cloud.

    This device provides a single site-to-cloud path ensuring all CLSS Cloud services use the

    same audited and monitored method to access the on-premises life safety system.

    Features & Benefits:
    • FEATURES AND BENEFITS
    • • Integration with CLSS enables monitoring of event transmission data from the CLSS
    • mobile app and web portal
    • • Supports sole path communication leveraging redundant cell carriers (dual-
    • SIM, each of them supporting multiple operators per country) or a dual-path
    • cellular communication using IP as the primary path and redundant cellular
    • carriers as the secondary path
    • • High reliability due to multiple transmission channels (LTE CAT-M1/LAN) and
    • redundant servers
    • • Universal Panel Compatibility support of any panel via digital inputs
    • • Six dry contact relay inputs for event reporting from alarm panel
    • • Unique "M1" Network is 5G ready, providing deep signal penetration that allows
    • operation within buildings
    • • Remote firmware updates
    • • CLSS mobile app supports push and email notifications
    • • Exceptional Redundancy - Dual-SIM device,each SIM supporting multiple operators per
    • country. If one network becomes unavailable, the communicator connects to
    • the other network
    • • Powered directly by a 12-29-volt DC fire alarm power supply. No need for additional
    • batteries, transformer, or power supply
    • • Connection monitoring - adjustable fault reporting time
    • • Web-based software and smartphone app for device configuration and administration
    Certifications:
    • STANDARDS AND CODES
    • The HW-LTE-M-EN54 is designed to comply with EN54-21:2006 Fire detection
    • and fire alarm systems - Part 21: Alarm transmission and fault warning routing
    • equipment.
    • APPROVALS
    • • EN54-21:2006 Listed