/content/hbtbt/ae/en/search-results.html

    Communicators

    LTE Cellular Communication Module

    LTE Cellular Communication Module, includes either Verizon (CCM-VZ-HON) or AT&T (CCM-ATT-HON)SIM card and service

    Overview
    The Honeywell CLSS 4G LTE cellular plug-and-play module comes with factory-mounted SIM. When mounted on the CLSS Gateway (P/N HON-CGW-MBB), it enables cellular communications to relay high-data signals from fire alarm control panels to mobile devices through the Connected Life Safety Services (CLSS) Cloud.Features & Benefits:
    • Connects directly to Honeywell Fire Alarm Control Panels or a network of FACPs
    • Easy connection between the Gateway and CLSS Compliance Manager mobile application
    • BlueTooth® mobile pairing for Gateway and cellular module configuration and control capability
    • Panel connection options include Standalone Panel, Networked Panel, and Standalone with Digital Voice Control
    • Provides wireless connection over cellular communication path from the CLSS Gateway to the CLSS Cloud.
    Certifications:
    • FCC ID: RI7LE910SVV2
    • IC: 5131A-LE910SVV2
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER