/content/hbtbt/ae/en/search-results.html

    Gateways

    NOTI-FIRE-NET (NFN) Gateway

    The NOTI-FIRE-NET (NFN) Gateway is an intelligent gateway interface for the ONYXWorks® fire monitoring workstation.

    Overview
    The NOTI-FIRE-NET™ (NFN) Gateway facilitates complete monitoring and control of a standard or high-speed NFN network and is available in a PC version and an embedded version. In addition, it supports full panel programming and network diagnostics.
    The PC version of the gateway is the network interface for a true peer-to-peer network and resides in ONYXWorks workstations.
    The embedded version is a standalone gateway and is equipped with IP capability thus enabling ONYXWorks users to monitor multiple sites over an Ethernet network without the need for remote workstations.
     Features & Benefits: 
    • Enables ONYXWorks workstation to monitor alarm, pre-alarm, trouble, and disabled events for Notifier fire alarm control panels
    • on a standard or high-speed NFN network.
    • Adds acknowledge, silence, reset, enable/disable, and activate/deactivate control capability to the workstation.
    • Supports fire alarm control panel programming upload/downloads and modifications.
    • Stand-alone embedded version for: ability to scale, remote IP connections.
    • Supervised IP connections for remote workstations and gateways.
    • Multiple workstations can access the gateway at the same time.
    • PC versions support standard (wire or multimode fiber options) or high-speed (wire, singlemode or multimode fiber).
    • Gateway redundancy for network survivability.
    Compatibility:
    The NFN Gateway is compatible with ONYXWorks and ONYX FirstVision® and interfaces to NFN version 5.0 and higher for the following panels and devices:
    • ONYX® Series
    • BACnet Gateway
    • NCA-2/NCA Network Control Annunciator
    • NCD
    Certifications:
    • UL 864, 10th Edition
    • UL 2017, 2nd Edition
    • UL 2572, 2nd Edition
    • UL 2610, Second Edition
    • ULC S527-11
    • ULC S559-13
    • NFPA 72
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER