/content/hbtbt/ae/en/search-results.html

Bells

12mA Conventional Alarm Clock

The conventional alarm clocks by Notifier are alarm bells made entirely of aluminum. The range of fire alarm clocks consists of one for indoor use and one encapsulated for outdoor use.

Overview

The conventional alarm clocks by Notifier are alarm bells made entirely of aluminum. The range of fire alarm clocks consists of one for indoor use and one encapsulated for outdoor use. The watches have a very high sound volume despite extremely low power consumption - only 11mA for 150mm in. The specially designed weather-resistant watch has an aluminum barn that is mounted behind the watch. This is delivered as a complete mounting kit with gasket and screws.

Features & Benefits:
  • Low power consumption -only 11mA
  • Installs quickly and easy
  • Excellent sonic tone up to 100dB (A) at 1 meter
  • Thin profile
  • Polarized
  • 24V watches comply with EN54-3: 2001
  • Weather resistant IP55
  • Easy installation with multi-fixing base plate