/content/hbtbt/ae/en/search-results.html

Combination Strobes

L-Series 2-Wire Wall Horn Strobe

L-Series 2-wire horn strobes include a variety of features that increase their application versatility while simplifying installation.

Overview

The L-Series line of wall horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

To further simplify installation and protect devices from construction damage, the L-Series utilizes a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for horn tones with two volume selections.

Features & Benefits:
  • Updated modern aesthetics
  • Small (Compact) profile devices for Horns and Horn Strobes
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
  • Automatic selection of 12- or 24-volt operation at 15 and 30 candela
  • Field-selectable candela settings for wall units: 15, 30, 75, 95, 110, 135, and 185.
  • Horn rated at 88+ dBA at 16 volts
  • Rotary switch for horn tone and two volume selections
  • Mounting plate for all standard and all compact wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert and SpectrAlert Advance devices
  • Compatible with MDL3 sync module
Certifications:
  • UL Listed: S4011- S5512
  • ULC Listed: S4011- S5512
  • FM Approved
  • CSFM: 7125-1653:0504- 7135-1653:0503
Specifications

Others

  • Mounting Type
    • Wall
  • Product Type
    • Horn Strobe
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor

Others

  • Mounting Type
    • Wall
  • Product Type
    • Horn Strobe
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Mounting Type : Wall
  • Product Type : Horn Strobe
  • Brand : Farenhyt|Gamewell-FCI|Notifier|System Sensor
Others
Name
Description
File Size
Date
Size
L-Series Mounting Bracket Improvement Tech Bulletin
application/pdf 1.38 MB
6/9/2022
1.38 MB
TRADE PRODUCT LIST Catalog
application/pdf 4.15 MB
1/23/2024
4.15 MB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
application/pdf 176.83 KB
1/8/2024
176.83 KB
P2RL-P BIM File
application/x-tika-msoffice 748 KB
748 KB
P2RL BIM File
application/x-tika-msoffice 1.11 MB
7/24/2023
1.11 MB
P2WL BIM File
application/x-tika-msoffice 1.43 MB
7/24/2023
1.43 MB
P2WL-P BIM File
application/x-tika-msoffice 748 KB
748 KB
PC2R and PC2W CAD Drawing
application/zip 388.42 KB
4/28/2023
388.42 KB
L-Series: Horn Strobe (Wall) CAD-BIM
application/zip 2.16 MB
4/28/2023
2.16 MB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
4/28/2023
1.41 MB
Sirenenblitzleuchten,Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Wandmontage
application/pdf 7.16 MB
5/8/2023
7.16 MB
Sirenenblitzleuchten, Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Deckenmontage (Deutsche)
application/pdf 10.62 MB
5/8/2023
10.62 MB
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
application/pdf 401.16 KB
9/8/2022
401.16 KB
L-Series Field-Selectable Emergency Comm Devices Datasheet
application/pdf 409.29 KB
8/9/2022
409.29 KB
SAA: Indoor Wall Horns - Strobes - Horn Strobes
application/pdf 401.16 KB
5/14/2023
401.16 KB
L-Series Field-Selectable Emergency Comm Devices Datasheet
application/pdf 417.49 KB
5/14/2023
417.49 KB
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2023
577.88 KB
L-Series Indoor Wall Horns Data Sheet
application/pdf 381.35 KB
5/14/2023
381.35 KB
L-Series Indoor Ceiling Strobes Data Sheet
application/pdf 324.53 KB
5/14/2023
324.53 KB
L-Series: Horn Strobe (Ceiling) CAD-BIM
application/zip 3.75 MB
4/28/2023
3.75 MB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
4/28/2023
1.41 MB
L-Series: Horn Strobe (Wall) CAD-BIM
application/zip 2.16 MB
4/28/2023
2.16 MB
L-Series: Horn Compact (Wall) CAD-BIM
application/zip 1.33 MB
4/28/2023
1.33 MB
L-Series: Horn (Wall) CAD-BIM
application/zip 1.32 MB
4/28/2023
1.32 MB
L-Series: Horn Strobe Compact (Wall) CAD-BIM
application/zip 1.46 MB
4/28/2023
1.46 MB
P2R and P4R CAD Drawing
image/vnd.dwg 708.22 KB
4/28/2023
708.22 KB
L-Series: Horn Strobes, Chime Strobes, and Strobes - Wall (I56-5845) Manual
application/pdf 1.6 MB
5/10/2023
1.6 MB
L-Series: Strobe (Ceiling) CAD-BIM
application/zip 4.05 MB
4/28/2023
4.05 MB
L-Series: Strobe Compact (Wall) CAD-BIM
application/zip 1.36 MB
4/28/2023
1.36 MB
PC2R and PC2W CAD Drawing
application/zip 388.42 KB
4/28/2023
388.42 KB
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
application/pdf 832.44 KB
5/14/2023
832.44 KB
SAA: Indoor Ceiling Strobes - Horn Strobes
application/pdf 816.33 KB
5/14/2023
816.33 KB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
application/pdf 93.83 KB
5/14/2023
93.83 KB
Installation Instructions
Name
Description
File Size
Date
Size
L-Series: Horn Strobes, Chime Strobes, and Strobes - Ceiling (I56-5846) Manual
application/pdf 2.4 MB
5/10/2023
2.4 MB
Selectable Output Horn Strobes, Chime Strobes and Strobes -- Wall Mount Installation Guide
application/pdf 1.67 MB
5/8/2023
1.67 MB
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
application/pdf 1.09 MB
5/8/2023
1.09 MB
Data Sheet
Name
Description
File Size
Date
Size
L-Series Field-Selectable Emergency Communications Devices Data Sheet
application/pdf 79.56 KB
5/14/2023
79.56 KB
L-Series Emergency Communication Devices Data Sheet
application/pdf 113.45 KB
5/14/2023
113.45 KB
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
application/pdf 339.06 KB
5/14/2023
339.06 KB
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
application/pdf 588.03 KB
5/14/2023
588.03 KB
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
application/pdf 332.12 KB
5/14/2023
332.12 KB
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
application/pdf 825.48 KB
5/14/2023
825.48 KB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
application/pdf 3.07 MB
5/14/2023
3.07 MB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
application/pdf 3.07 MB
5/14/2023
3.07 MB
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 1.1 MB
5/14/2023
1.1 MB
Indoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
application/pdf 2.8 MB
5/14/2023
2.8 MB
Product Bulletins
Name
Description
File Size
Date
Size
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
application/pdf 169.6 KB
5/16/2023
169.6 KB
Name
Description
File Size
Date
Size
L-Series Mounting Bracket Improvement Tech Bulletin
1.38 MB
6/9/2022
1.38 MB
TRADE PRODUCT LIST Catalog
4.15 MB
1/23/2024
4.15 MB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
176.83 KB
P2RL-P BIM File
748 KB
748 KB
P2RL BIM File
1.11 MB
7/24/2023
1.11 MB
P2WL BIM File
1.43 MB
7/24/2023
1.43 MB
P2WL-P BIM File
748 KB
748 KB
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
388.42 KB
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
2.16 MB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
1.41 MB
Sirenenblitzleuchten,Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Wandmontage
7.16 MB
5/8/2023
7.16 MB
Sirenenblitzleuchten, Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Deckenmontage (Deutsche)
10.62 MB
5/8/2023
10.62 MB
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
401.16 KB
9/8/2022
401.16 KB
L-Series Field-Selectable Emergency Comm Devices Datasheet
409.29 KB
8/9/2022
409.29 KB
SAA: Indoor Wall Horns - Strobes - Horn Strobes
401.16 KB
5/14/2023
401.16 KB
L-Series Field-Selectable Emergency Comm Devices Datasheet
417.49 KB
5/14/2023
417.49 KB
L-Series Field-Selectable Emergency Communications Devices Data Sheet
79.56 KB
5/14/2023
79.56 KB
L-Series Emergency Communication Devices Data Sheet
113.45 KB
5/14/2023
113.45 KB
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
339.06 KB
5/14/2023
339.06 KB
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
588.03 KB
5/14/2023
588.03 KB
AV Appliance Applications Guide
577.88 KB
5/11/2023
577.88 KB
L-Series Indoor Wall Horns Data Sheet
381.35 KB
5/14/2023
381.35 KB
L-Series Indoor Ceiling Strobes Data Sheet
324.53 KB
5/14/2023
324.53 KB
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
332.12 KB
5/14/2023
332.12 KB
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
825.48 KB
5/14/2023
825.48 KB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
3.07 MB
5/14/2023
3.07 MB
L-Series: Horn Strobes, Chime Strobes, and Strobes - Ceiling (I56-5846) Manual
2.4 MB
5/10/2023
2.4 MB
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
4/28/2023
3.75 MB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
1.41 MB
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
2.16 MB
L-Series: Horn Compact (Wall) CAD-BIM
1.33 MB
4/28/2023
1.33 MB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
3.07 MB
5/14/2023
3.07 MB
L-Series: Horn (Wall) CAD-BIM
1.32 MB
4/28/2023
1.32 MB
L-Series: Horn Strobe Compact (Wall) CAD-BIM
1.46 MB
4/28/2023
1.46 MB
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
708.22 KB
L-Series: Horn Strobes, Chime Strobes, and Strobes - Wall (I56-5845) Manual
1.6 MB
5/10/2023
1.6 MB
L-Series: Strobe (Ceiling) CAD-BIM
4.05 MB
4/28/2023
4.05 MB
L-Series: Strobe Compact (Wall) CAD-BIM
1.36 MB
4/28/2023
1.36 MB
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
388.42 KB
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
832.44 KB
5/14/2023
832.44 KB
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
169.6 KB
Selectable Output Horn Strobes, Chime Strobes and Strobes -- Wall Mount Installation Guide
1.67 MB
5/8/2023
1.67 MB
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
1.1 MB
5/14/2023
1.1 MB
SAA: Indoor Ceiling Strobes - Horn Strobes
816.33 KB
5/14/2023
816.33 KB
Indoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
2.8 MB
5/14/2023
2.8 MB
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
1.09 MB
5/8/2023
1.09 MB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
93.83 KB
Name
Description
File Size
Date
Size
L-Series Mounting Bracket Improvement Tech Bulletin
1.38 MB
6/9/2022
TRADE PRODUCT LIST Catalog
4.15 MB
1/23/2024
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
P2RL-P BIM File
748 KB
P2RL BIM File
1.11 MB
7/24/2023
P2WL BIM File
1.43 MB
7/24/2023
P2WL-P BIM File
748 KB
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
Sirenenblitzleuchten,Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Wandmontage
7.16 MB
5/8/2023
Sirenenblitzleuchten, Gongblitzleuchten und Blitzleuchten mit wählbarem Ausgang – Deckenmontage (Deutsche)
10.62 MB
5/8/2023
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
401.16 KB
9/8/2022
L-Series Field-Selectable Emergency Comm Devices Datasheet
409.29 KB
8/9/2022
SAA: Indoor Wall Horns - Strobes - Horn Strobes
401.16 KB
5/14/2023
L-Series Field-Selectable Emergency Comm Devices Datasheet
417.49 KB
5/14/2023
AV Appliance Applications Guide
577.88 KB
5/11/2023
L-Series Indoor Wall Horns Data Sheet
381.35 KB
5/14/2023
L-Series Indoor Ceiling Strobes Data Sheet
324.53 KB
5/14/2023
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
4/28/2023
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
L-Series: Horn Compact (Wall) CAD-BIM
1.33 MB
4/28/2023
L-Series: Horn (Wall) CAD-BIM
1.32 MB
4/28/2023
L-Series: Horn Strobe Compact (Wall) CAD-BIM
1.46 MB
4/28/2023
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
L-Series: Horn Strobes, Chime Strobes, and Strobes - Wall (I56-5845) Manual
1.6 MB
5/10/2023
L-Series: Strobe (Ceiling) CAD-BIM
4.05 MB
4/28/2023
L-Series: Strobe Compact (Wall) CAD-BIM
1.36 MB
4/28/2023
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
832.44 KB
5/14/2023
SAA: Indoor Ceiling Strobes - Horn Strobes
816.33 KB
5/14/2023
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
L-Series: Horn Strobes, Chime Strobes, and Strobes - Ceiling (I56-5846) Manual
2.4 MB
5/10/2023
Selectable Output Horn Strobes, Chime Strobes and Strobes -- Wall Mount Installation Guide
1.67 MB
5/8/2023
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
1.09 MB
5/8/2023
L-Series Field-Selectable Emergency Communications Devices Data Sheet
79.56 KB
5/14/2023
L-Series Emergency Communication Devices Data Sheet
113.45 KB
5/14/2023
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
339.06 KB
5/14/2023
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
588.03 KB
5/14/2023
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
332.12 KB
5/14/2023
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
825.48 KB
5/14/2023
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
3.07 MB
5/14/2023
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
3.07 MB
5/14/2023
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
1.1 MB
5/14/2023
Indoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
2.8 MB
5/14/2023
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
Product Number
Image
SKU
Description
alt
P2RL
Horn Strobe, 2-wire, Indoor, Wall, Red, Marked FIRE
alt
P2WL
Horn Strobe, 2-wire, Indoor, Wall, White, Marked FIRE
Image
SKU
Description
alt
P2RL
Horn Strobe, 2-wire, Indoor, Wall, Red, Marked FIRE
alt
P2WL
Horn Strobe, 2-wire, Indoor, Wall, White, Marked FIRE