/content/hbtbt/ae/en/search-results.html

Combination Strobes

L-Series 4-Wire Wall Horn Strobe

L-Series 4-Wire horn strobes are intended for full building notification as well as on the property ground.

Overview

The entire L-Series product line of 4-Wire horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12- or 24-volt operation, and a rotary switch for horn tones with two volume selections

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12- or 24-volt operationat 15 and 30 candela
  • Field-selectable candela settings for wall units: 15, 30, 75, 95, 110, 135
  • Horn rated at 88+ dBA at 16 volts
  • Rotary switch for horn tone and two volume selections
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically Compatible with legacy SpectrAlert® and SpectrAlert® Advance devices
  • Listed for wall mounting only
  • Compatible with MDL3 sync module
Certifications:
  • UL Listed: S4011; S5512
  • ULC Listed
  • FM Approved
  • CSFM: 7125-1653:0504; 7135-1653:0503
Specifications

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe
  • Mounting Type
    • Ceiling
    • Wall

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe
  • Mounting Type
    • Ceiling
    • Wall
  • Brand : Farenhyt|Gamewell-FCI|Notifier|System Sensor
  • Product Type : Horn Strobe
  • Mounting Type : Ceiling|Wall
Others
Name
Description
File Size
Date
Size
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
application/pdf 176.83 KB
1/8/2024
176.83 KB
P4RL BIM File
application/x-tika-msoffice 1.16 MB
7/24/2023
1.16 MB
P4WL BIM File
application/x-tika-msoffice 1.11 MB
7/24/2023
1.11 MB
SKST version 1.3
TB
5/12/2023
TB
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
TB
SKST Version 1.5
TB
5/12/2023
TB
SKST Version 1.4
TB
5/12/2023
TB
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2023
577.88 KB
L-Series: Strobe (Ceiling) CAD-BIM
application/zip 4.05 MB
4/28/2023
4.05 MB
SAA: Indoor Ceiling Strobes - Horn Strobes Datasheet
application/pdf 816.33 KB
4/29/2022
816.33 KB
L-Series: 4-Wire Horn Strobes - Ceiling (I56-6516) Manual
application/pdf 2.42 MB
5/11/2023
2.42 MB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
4/28/2023
1.41 MB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
4/28/2023
1.41 MB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
application/pdf 93.83 KB
5/14/2023
93.83 KB
Installation Instructions
Name
Description
File Size
Date
Size
Selectable Output Four-wire Horn Strobes � Ceiling Mount Installation Guide
application/pdf 2.39 MB
5/8/2023
2.39 MB
Data Sheet
Name
Description
File Size
Date
Size
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
application/pdf 339.06 KB
5/14/2023
339.06 KB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
application/pdf 3.07 MB
5/14/2023
3.07 MB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
application/pdf 3.07 MB
5/14/2023
3.07 MB
Product Bulletins
Name
Description
File Size
Date
Size
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
application/pdf 169.6 KB
5/16/2023
169.6 KB
Name
Description
File Size
Date
Size
Selectable Output Four-wire Horn Strobes � Ceiling Mount Installation Guide
2.39 MB
5/8/2023
2.39 MB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
176.83 KB
P4RL BIM File
1.16 MB
7/24/2023
1.16 MB
P4WL BIM File
1.11 MB
7/24/2023
1.11 MB
SKST version 1.3
TB
5/12/2023
TB
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
TB
SKST Version 1.5
TB
5/12/2023
TB
SKST Version 1.4
TB
5/12/2023
TB
AV Appliance Applications Guide
577.88 KB
5/11/2023
577.88 KB
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
339.06 KB
5/14/2023
339.06 KB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
3.07 MB
5/14/2023
3.07 MB
L-Series: Strobe (Ceiling) CAD-BIM
4.05 MB
4/28/2023
4.05 MB
SAA: Indoor Ceiling Strobes - Horn Strobes Datasheet
816.33 KB
4/29/2022
816.33 KB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
3.07 MB
5/14/2023
3.07 MB
L-Series: 4-Wire Horn Strobes - Ceiling (I56-6516) Manual
2.42 MB
5/11/2023
2.42 MB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
1.41 MB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
1.41 MB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
93.83 KB
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
169.6 KB
Name
Description
File Size
Date
Size
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
P4RL BIM File
1.16 MB
7/24/2023
P4WL BIM File
1.11 MB
7/24/2023
SKST version 1.3
TB
5/12/2023
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
SKST Version 1.5
TB
5/12/2023
SKST Version 1.4
TB
5/12/2023
AV Appliance Applications Guide
577.88 KB
5/11/2023
L-Series: Strobe (Ceiling) CAD-BIM
4.05 MB
4/28/2023
SAA: Indoor Ceiling Strobes - Horn Strobes Datasheet
816.33 KB
4/29/2022
L-Series: 4-Wire Horn Strobes - Ceiling (I56-6516) Manual
2.42 MB
5/11/2023
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
4/28/2023
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
Selectable Output Four-wire Horn Strobes � Ceiling Mount Installation Guide
2.39 MB
5/8/2023
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
339.06 KB
5/14/2023
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
3.07 MB
5/14/2023
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
3.07 MB
5/14/2023
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
Product Number
Image
SKU
Description
alt
P4RL
Wall Mount Horn Strobe: 4-Wire: Red
Image
SKU
Description
alt
P4RL
Wall Mount Horn Strobe: 4-Wire: Red