/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    L-Series Low Frequency Wall Sounder Strobe

    System Sensor L-Series low frequency sounder strobes are rich with features guaranteed to maximize profits with lower current draw and modern aesthetics.

    Overview

    The L-Series offers the most versatile and easy-to-use line of low frequency sounderstrobes in the industry. With white and red plastic housings, listed for wall mounting, L-Series Low Frequency can meet virtually any application requirement. The low frequency sounder strobes were designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. Like the entire L-Series product line they include a variety of features thatincrease their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.To further simplify installation and protect devices from construction damage, L-Series uses a universal mounting plate with an onboard shorting spring, so installers can test wiring continuity before the device is installed.

    Features & Benefits:
    • 520 Hz ± 10% square wave tone, NFPA compliance
    • Full candela range plus high/low tone options to optimize current draw for a wide variety of applications
    • Field-selectable candela settings for wall units: 15, 30, 75, 95, 110, 135, and 185.
    • Rotary switch for High/Low, Temp3, Temp4, and Continuous settings
    • Plug-in design with minimal intrusion into the back box
    • Mounting plate shorting spring checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert and SpectrAlert Advance devices (Direct replacement for HW/R-LF and P2R/WH-LF)
    • Compatible with MDL3 sync module
    • Round Sounder Strobes listed for ceiling and wall
    • Updated modern aesthetics
    Certifications:
    • UL Listed: S4011
    • ULC Listed
    • FM Approved: PR452768
    • CSFM: 7125-1653:0517
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder Strobe
    • Mounting Type
      • Wall

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder Strobe
    • Mounting Type
      • Wall
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Low-Frequency|Sounder Strobe
    • Mounting Type : Wall