/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    W Class Wall Mounted Sounder Strobe

    Adjustable EN54-23 W-Category Device (Sound Strobe)

    Overview
    NOTIFIER by Honeywell’s Wall Mount Sounder Strobe is a modular, high-output​
    loop powered device intended to alert all building occupants of a potential fire.​
    Approved to AS7240.3, AS7240.17, AS7240.23, it enables a complete, fully​
    compliant, and cost-effective fire alarm system by reducing installation and​
    commissioning costs through fewer wiring points.​
    The NOTIFIER by Honeywell solution is backwards compatible enabling easy​
    system extensions in legacy and new projects, thereby providing the highest level​
    of protection for all building occupants – from a trusted brand.​

    Certifications :
    • Approved & Listed to AS 7240.3
    • SAI Global Listing# SMK40640-5
    • AS 7240.23
    Specifications

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Sounder Strobe

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Sounder Strobe
    • Brand : Morley-IAS
    • Product Type : Sounder Strobe