Combination Strobes
Wall-mounted sounder strobe
The Agile™ Wireless Fire Detection System is a newly designed platform of wireless fire devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Agile™ Wireless Fire Detection System is a newly designed platform of wireless fire devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons. The new wireless platform is powered by robust MESH network technology providing REDUNDANT communication paths to each wireless device.
Features & Benefits:- 0,5 Hz Red Flashing VAD with up to 350mc of coverage
- Consistent sound performance like wired sounder 100dBA max SPL
- 32 user selectable tones, through Agile IQ
- Dynamic tone selection through Advanced protocol commands
- EN54-23
Others
- Brand
- Morley-IAS
- System Sensor
- Product Type
- sounder
- Mounts To
- Wall
- Mounting Type
- Wall
- Color
- Red; White
Others
- Brand
- Morley-IAS
- System Sensor
- Product Type
- sounder
- Mounts To
- Wall
- Mounting Type
- Wall
- Color
- Red; White
- Brand : Morley-IAS|System Sensor
- Product Type : sounder
- Mounts To : Wall
- Mounting Type : Wall
- Color : Red; White