Horns & Sounders
Addressable Wall Mount Sounder
Model FS is an intelligent addressable AV products designed to alarm light/sound for emergency events, and be able to communicate with control panel by intelligent protocol.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model FS is an intelligent addressable AV products designed to alarm light/sound for emergency events, and be able to communicate with control panel by intelligent protocol. It is designed specifically for analogue addressable fire alarm system and only can be connected to control panels with a compatible proprietary analogue addressable communication protocol.
It is powered from the loop and can be controlled via the communication protocol(s). The Wall Mount Version is compatible with B501 mounting base. Up to 159 addresses are available via two rotary selector switches. The sounders have 2 volume levels (high/low) and 4 tone sets. The alarm light/sound can be tested on field.
Certifications:- AS ISO 7240.3:2014
- EN54-3
Others
- Brand
- NOTIFIER
- Product Type
- Addressable Wall Mount Sounder
- Sounder
Others
- Brand
- NOTIFIER
- Product Type
- Addressable Wall Mount Sounder
- Sounder
- Brand : NOTIFIER
- Product Type : Addressable Wall Mount Sounder|Sounder