/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Audible Alarm Device

    Acoustic external alarm device are for local alarms, for example in case of break-in, fire or hold-up.

    Overview

    An important link in the chain of actions of a hazard detection system are the alarming devices. Apart from silent alarming, carried out via telephone dialers, the traditional alarm devices are still performing the important and often decisive function of local alarm. In an emergency, seconds count, so an alarm that takes place directly at the event brings valuable time advantages. Apart from the advantage of quick intervention, external alarm devices, solely by being visible, have a deterrent effect, which should not be underestimated. Acoustic external alarm device are for local alarms, for example in case of break-in, fire or hold-up. In practice, two alarm devices are mounted at a distance from one another. Upon failure or sabotage on an alarm device, the alarm is still guaranteed.

    Features & Benefits:
    • High Loudness Alarm
    • Attractive Plastic housing equipped with tear-off protection.
    Certifications:
    • G100068 (IDT), Class C.
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security