/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Indoor Piezo Alarm Siren

    Discontinued

    Indoor Piezo Alarm Sirens are unique snap-open hinged case design and industry first for sounders which allows for installation without disassembly. They are recessed in a standard double gang electrical box.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Indoor Piezo Alarm Siren has a plastic enclosure with a hinged case design. This makes installation as easy as possible. Simply snap open the case and let the front case swing down. Mount the back case to the wall and make all necessary wire connections before swinging the front case back up into place and snapping the WAVE2EX shut. The plastic enclosure allows you to mount the Indoor Alarm Siren flat on a wall, in a corner or even to the ceiling. The terminal block inside the alarm siren makes wiring connections easy as well. The case back is even channel so that you can easily route your wiring without getting in the way of your alarm siren installation.

    Features & Benefits:
    • Patented case design
    • Snap-open hinged case cover for faster installation
    • Corner or ceiling mounting with no additional brackets or hardware
    • Channel case back
    • Easy terminal block wire connections
    Certifications:
    • CE certified
    • UL certified
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security