/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Roshni Low Profile Fire Alarm

    Roshni Low Profile (RoLP) is the Fire Alarm markets leading conventional sounder, although it finds uses in many applications, such as security, general signaling and process alarms.

    Overview

    Roshni Low Profile (RoLP) is the Fire Alarm markets leading conventional sounder, although it finds uses in many applications, such as security, general signaling and process alarms. With its recognisable body, wide operating voltage and international reputation for quality, the RoLP is a flexible sounder suitable for use in most applications

    Features & Benefits:
    • 32 tones Which are user selectable
    • Two stage alarm
    • Automatic synchronisation Benefits
    • Ideal for general signaling and Fire use
    • Fire approved and general signaling tone options
    • Alert and alarm function
    • Improved tone clarity, reducing confusion
    Certifications:
    • VDS
    • LPCB
    Specifications

    Others

    • Product Type
      • Sounder

    Others

    • Product Type
      • Sounder
    • Product Type : Sounder