/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    S-Cubed Sounder - Red Body

    Discontinued

    Red Body Sounder offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Red Body Sounder offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. . Combined with flexible configuration from the Gent by Honeywell fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.

    Features & Benefits:
    • Very low power consumption
    • Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs)
    • EN54-23 VADs with adjustable light coverage matching the sounder output
    • Environmentally Protected (EP) range with an IP66 rating
    • Four voice phrases and a bell tone available as standard
    • Voice and tone modes can be freely configured within the same sounder
    • Active background monitoring of sounder and VAD circuits
    Certifications:
    • EN54-23 and EN54-17
    • IP66
    • LPCB approved to EN54-3
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent